
calcActive())">
Communication module, Modicon X80, Serial link module, 2 RS-485/232 ports in Modbus and Character mode
BMXNOM0200
THB 57,138.00
THB 39,996.60
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

BMXNOM0200
Communication module, Modicon X80, Serial link module, 2 RS-485/232 ports in Modbus and Character mode
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Communication module, Modicon X80, Serial link module, 2 RS-485/232 ports in Modbus and Character mode
THB 57,138.00
THB 39,996.60
คำอธิบาย
This serial link module is part of the Modicon X80 range, a common platform of modules for Modicon M580 and M340 Programmable Automation Controllers (PAC). This module has 2 RS-485/232 ports in Modbus and character mode. It is an RTU module with a current consumption of 80mA at 24V DC, work with internal power supply. This product is robust, high quality and based on the latest innovative technology. Integrated connections are RS232 RJ45 115.2kbps and RS485 RJ45 57.6kbps. It is an IP20 rated product. It weighs 0.23kg. It is suitable for medium to large process applications. This product is certified by CE and UL. It meets UL 508, EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. This module is compatible with Modicon M340 Programmable Logic Controllers (PLC). It is delivered in 2 packages (PCE and SO2 types). Modicon X80 is a common platform of modules that reduces maintenance and training costs with same spare parts in stock, and unique training for various Programmable Automation Controllers (PAC).
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | BMXNOM0200 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon M340 |