calcActive())">
Network module, Modicon M340, Modbus/TCP, 1 x RJ45, flash memory card
BMXNOE0100
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

BMXNOE0100
Network module, Modicon M340, Modbus/TCP, 1 x RJ45, flash memory card
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
This Ethernet TCP/IP network module is part of the Modicon M340 range, an offer of Programmable Automation Controllers (PAC). This network module has RJ45 10/100Mbps connection. It is a module with a current consumption of 90mA at 24V DC, works with internal power supply. This product is robust, high quality and based on the latest innovative technology. Communication services are bandwidth management, data editor (via PC terminal), FDR server, rack viewer, SNMP network administrator, global data, I/O scanning, Modbus TCP messaging, web server configurable. It is an IP20 rated product. It weighs 0.2kg. It is suitable for process industries, renewable energies, water, cement, manufacturing, infrastructures and machines applications. This product is certified by CE and UL. It meets UL 508, EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. This module is compatible with Modicon M340 Programmable Logic Controllers (PLC). It is supplied with flash memory card (BMXRWSC016M). Compact-shaped, Modicon M340 offers in small box flexibility and integrated functions. In the heart of process, it provides you plug and work solutions with both Schneider Electric and third party devices.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | BMXNOE0100 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon M340 |