Network module, Modicon M340, EtherNet/IP and Modbus/TCP, 4 x RJ45

BMXNOC0401

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Ethernet TCP/IP network module is part of the Modicon M340 range, an offer of Programmable Automation Controllers (PAC). This network module has 4 x RJ45 10/100Mbps connections. It is a module with a current consumption of 555mA at 3.3V DC, works with internal power supply. This product is robust, high quality and based on the latest innovative technology. Communication services are bandwidth management, data editor (via PC terminal), FDR server, rack viewer, SNMP network administrator, Modbus TCP I/O scanner and messaging, Ethernet/IP I/O scanner and messaging, embedded 4-port switch etc. It is an IP20 rated product. It weighs 0.2kg. It is suitable for process industries, renewable energies, water, cement, manufacturing, infrastructures and machines applications. This product is certified by CE, ODVA, UL. It meets UL 508, EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. This module is compatible with Modicon M340 Programmable Logic Controllers (PLC), if equipped with a standard BMXP341000 processor or BMXP3420102, BMXP3420302, BMXP3420102CL, BMXP3420302CL Performance processor. It is delivered in 2 packages (PCE and SO2 types). Compact-shaped, Modicon M340 offers in small box flexibility and integrated functions. In the heart of process, it provides you plug and work solutions with both Schneider Electric and third party devices.

รายละเอียดสินค้า

Activity IDPAC
หมายเลขส่วนประกอบ BMXNOC0401
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Modicon M340

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

processor- Modicon M340- max 512 discrete- 128 analog IO- Modbus
BMXP341000

สินค้าหมด

processor- Modicon M340- max 1024 discrete- 256 analog IO- Modbus
BMXP342000

สินค้าหมด

processor- Modicon M340- max 1024 discrete- 256 analog IO- Modbus- CANopen
BMXP3420102

สินค้าหมด

processor- Modicon M340- max 1024 discrete- 256 analog IO- Modbus- Ethernet
BMXP342020

สินค้าหมด

processor- Modicon M340- max 1024 discrete- 256 analog IO- CANopen- Ethernet
BMXP3420302

check-small มีสินค้า

Price starting from
THB 117,700.00
THB 82,390.00