calcActive())">
cord set, Modicon X80, 40-way terminal, SUB-D25 connector, 1.5m
BMXFCA152
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

BMXFCA152
cord set, Modicon X80, 40-way terminal, SUB-D25 connector, 1.5m
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
This product is part of the Modicon X80 range, a common platform of modules for Modicon M580 and M340 Programmable Automation Controllers (PAC). This cordset is an accessory of I/O module. The length of this cable is 1.5m. Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. It is furnished with 25-way SUB-D connector for sub-base side and 40-way connector for module side. It weighs 0.33kg. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This cordset is compatible with Modicon X80 BMXART0414 analogue input module, Modicon X80 BMXART0814 analogue input module and Modicon ABE7CPA412 connection sub-base. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | BMXFCA152 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon X80 |