
calcActive())">
Master module - upto 62 devices on discrete I/O - upto 31 devices on analog I/O
BMXEIA0100
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

BMXEIA0100
Master module - upto 62 devices on discrete I/O - upto 31 devices on analog I/O
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Modicon X80 range, a common platform of modules for Modicon M580 and M340 Programmable Automation Controllers (PAC). This master module supports up to 62 I/O discrete devices and up to 31 I/O analogue devices. It is a master module with a current consumption of 160mA at 3.3V DC. Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. It is furnished with 3-way SUB-D male connector for electrical connection. It is an IP20 rated product. Maximum cable distance between devices is 100m, 200m line extension, 300m 2 repeaters, 500m 2 repeaters and the master at the middle. It weighs 0.34kg. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. It meets EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | BMXEIA0100 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon X80 |