
calcActive())">
Counter module, Modicon M340 automation platform, high speed 2 channels
BMXEHC0200
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

BMXEHC0200
Counter module, Modicon M340 automation platform, high speed 2 channels
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This counter module is part of the Modicon X80 range, an offer of common input/output for Modicon M340 and Modicon M580. This counter module for severe environments is equipped with 2 high speed channels. The Modicon X80 automation platform complies with "TC" treatment requirements (treatment for all climates) and can operate in temperatures ranging from 0°C to +60°C/32°F to 140°F. Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. It is a counter module with an I/O voltage of 24V DC and a current consumption of 100mA at 3.3V DC bus, 40mA at 24V DC rack, 80mA at 24V DC sensor. Its casing provides IP20 protection of the electronics. This module has a weight of 0.112kg. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This product complies with CE, UL, CSA, RCM, and EAC standards and is certified for Power Generation, Merchant Navy, Railway and Hazardous areas applications. This input compatible with 19.2V to 30V 2-wire/3-wire proximity sensor, incremental encoder with push-pull outputs, 10V to 30V totem pole. The product must be installed on the rack and fixed with 2 screws. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | BMXEHC0200 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon X80 |