calcActive())">
Discrete output module, Modicon X80, 16 NO relay outputs, 24 to 240V AC / 24 to 48V DC
BMXDRA1605
THB 17,976.00
THB 12,583.20
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

BMXDRA1605
Discrete output module, Modicon X80, 16 NO relay outputs, 24 to 240V AC / 24 to 48V DC
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
Discrete output module, Modicon X80, 16 NO relay outputs, 24 to 240V AC / 24 to 48V DC
THB 17,976.00
THB 12,583.20
คำอธิบาย
This discrete relay output module is part of the Modicon X80 range, an offer of common input/output and communication modules, power supplies and racks for Modicon M340 and Modicon M580. This product is composed of 16 normally open relay outputs and it is supplied with 24 to 240V AC/24 to 48V DC. This product complies with "TC" treatment requirements (treatment for all climates) and can operate in temperatures ranging from 0°C to +60°C/32°F to 140°F. Modicon X80 modules provide a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. This product is IP20 rated and offers 2066927 hours of MTBF. This discrete module has a weight of 0.150kg and dimensions of 32x100x86mm. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This product is certified by CE, UL, CSA, RCM, EAC, UKCA, Merchant Navy and meets EN 61000-6-5, EN 61850-3, EN 61131-2 standards. This module is compatible with Modicon M340, M580 (Local or Remote I/O) PLCs with a 20-way caged, screw clamp, or spring-type removable terminal block. The product must be installed on the rack and fixed with 2 screws.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | BMXDRA1605 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon X80 |