Discrete output module, Modicon X80, 32 transistor outputs, 24V DC positive

BMXDDO3202K

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This discrete transistor output module is part of the Modicon X80 range, an offer of common input/output and communication modules, power supplies and racks for Modicon M340 and Modicon M580. This product is composed of 32 output channels and it is supplied with 24V DC (positive). This product complies with "TC" treatment requirements (treatment for all climates) and can operate in temperatures ranging from 0°C to +60°C/32°F to 140°F. Modicon X80 modules provide a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. Protection types are reverse polarity protection, external short-circuit protection, overload protection and overvoltage protection. This product is IP20 rated and offers 289176 hours of MTBF. This discrete module has a weight of 0.110kg and dimensions of 32x100x86mm. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This product is certified by CE, UL, CSA, RCM, EAC, UKCA, Merchant Navy and meets EN 61000-6-5, EN 61850-3, EN 61131-2 standards. This module is compatible with Modicon M340, M580 (Local or Remote I/O) PLCs with one 40-way connector. The product must be installed on the rack and fixed with 2 screws. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC).

รายละเอียดสินค้า

Activity IDPAC
หมายเลขส่วนประกอบ BMXDDO3202K
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Modicon X80

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

processor- Modicon M340- max 1024 discrete- 256 analog IO- Modbus- CANopen
BMXP3420102

สินค้าหมด

cord set- Modicon M340- 40-way terminal- 2 x HE10 connector- 1 m
BMXFCC103

สินค้าหมด

cord set- Modicon M340- 40-way terminal- two end flying leads- 5m
BMXFCW503

check-small มีสินค้า

Price starting from
THB 8,206.90
THB 5,744.83
processor- Modicon M340- max 512 discrete- 128 analog IO- Modbus
BMXP341000

สินค้าหมด

processor- Modicon M340- max 1024 discrete- 256 analog IO- Modbus
BMXP342000

สินค้าหมด

processor- Modicon M340- max 1024 discrete- 256 analog IO- CANopen- Ethernet
BMXP3420302

check-small มีสินค้า

Price starting from
THB 117,700.00
THB 82,390.00
BMXFCC303
BMXFCC303

check-small มีสินค้า

Price starting from
THB 5,992.00
THB 4,194.40
BMEP582020
BMEP582020

สินค้าหมด