Discrete output module, Modicon X80, 16 transistor outputs, 24V DC positive

BMXDDO1602

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This discrete transistor output module is part of the Modicon X80 range, an offer of common input/output and communication modules, power supplies and racks for Modicon M340 and Modicon M580. This product is composed of 16 output channels and it is supplied with 24V DC (positive). This product complies with "TC" treatment requirements (treatment for all climates) and can operate in temperatures ranging from 0°C to +60°C/32°F to 140°F. Modicon X80 modules provide a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. This product is IP20 rated and offers 409213 hours of MTBF. This discrete module has a weight of 0.120kg and dimensions of 32x100x86mm. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This product is certified by CE, UL, CSA, RCM, EAC, UKCA, Merchant Navy and meets EN 61000-6-5, EN 61850-3, EN 61131-2 standards. This module is compatible with Modicon M340, M580 (Local or Remote I/O) PLCs with a 20-way caged, screw clamp, or spring-type removable terminal block. The product must be installed on the rack and fixed with 2 screws.

รายละเอียดสินค้า

Activity IDPAC
หมายเลขส่วนประกอบ BMXDDO1602
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Modicon X80

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

processor- Modicon M340- max 1024 discrete- 256 analog IO- Modbus- CANopen
BMXP3420102

สินค้าหมด

terminal block- Modicon X80- 20-pin removable spring- 1 x 0.34..1mm2
BMXFTB2020

check-small มีสินค้า

Price starting from
THB 1,872.50
THB 1,310.75
cord set- Modicon M340- 20-way terminal- one end flying leads- 3m
BMXFTW301

สินค้าหมด

processor- Modicon M340- max 512 discrete- 128 analog IO- Modbus
BMXP341000

สินค้าหมด

processor- Modicon M340- max 1024 discrete- 256 analog IO- Modbus
BMXP342000

สินค้าหมด

processor- Modicon M340- max 1024 discrete- 256 analog IO- CANopen- Ethernet
BMXP3420302

check-small มีสินค้า

Price starting from
THB 117,700.00
THB 82,390.00
BMEP582020
BMEP582020

สินค้าหมด

terminal block- Modicon X80- 20-pin removable screw clamp- 1 or 2 x 0.34..1.5mm2
BMXFTB2010

check-small มีสินค้า

Price starting from
THB 2,054.40
THB 1,438.08