
calcActive())">
Discrete input module, Modicon X80, 32 inputs, 12/24V DC positive or negative
BMXDDI3232
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

BMXDDI3232
Discrete input module, Modicon X80, 32 inputs, 12/24V DC positive or negative
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This discrete input module is part of the Modicon X80 range, an offer of common input/output and communication modules, power supplies and racks for Modicon M340 and Modicon M580. This product is composed of 32 input channels and it is supplied with 12/24V DC positive or negative. This product complies with "TC" treatment requirements (treatment for all climates) and can operate in temperatures ranging from 0°C to +60°C/32°F to 140°F. Modicon X80 modules provide a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. This product is IP20 rated and offers 2193030 hours of MTBF. This discrete module has a weight of 0.137kg and dimensions of 32x131x86mm. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This product is certified by CE, UL, CSA, RCM, EAC, UKCA, Merchant Navy and meets EN 61000-6-5, EN 61850-3, EN 61131-2 type 3 standards. This module is compatible with Modicon M340, M580 (Local or Remote I/O) PLCs with a 40-way caged or spring-type removable terminal block. The product must be installed on the rack and fixed with 2 screws.