
calcActive())">
power supply module X80 - 100..240 V AC
BMXCPS4002
THB 42,372.00
THB 29,660.40
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

BMXCPS4002
power supply module X80 - 100..240 V AC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
power supply module X80 - 100..240 V AC
THB 42,372.00
THB 29,660.40
คำอธิบาย
This power supply is part of the Modicon X80 range, an offer of common input/output for Modicon M340 and Modicon M580. This power supply module has a primary voltage of 100V to 240V AC. It is a power supply module with a secondary power of 40W at 24V DC, a current at secondary voltage of 5.5A at 3.3V DC and a maximum power dissipation of 8.5W. This product is robust, high quality and based on the latest innovative technology. It is furnished with 2-pin connector for alarm relay, 5-pin connector for line supply, protective earth for electrical connection. Advanced diagnostics available via networks are temperature sensing, redundancy test, uptime duration, redundancy information and remaining lifetime. It is an IP20 rated product. It weighs 0.51kg. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This product is certified by CE, RCM, Merchant Navy, CSA, EAC, UL. It meets EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. This product is compatible with all backplane. The product must be installed on the rack and fixed with 2 screws. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | BMXCPS4002 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon X80 |