
calcActive())">
power supply module X80 - 24..48 V DC - 31.2 W
BMXCPS3020
THB 39,055.00
THB 27,338.50
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

BMXCPS3020
power supply module X80 - 24..48 V DC - 31.2 W
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
power supply module X80 - 24..48 V DC - 31.2 W
THB 39,055.00
THB 27,338.50
คำอธิบาย
This power supply is part of the Modicon X80 range, an offer of common input/output for Modicon M340 and Modicon M580. This module provides the power supply for each Modicon X80 I/O rack and the modules installed. It is supplied with 24V to 48V DC isolated. It has a case which provides IP 20 protection of the electronics. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This product is compatible with all backplane. The product must be installed on the rack and fixed with 2 screws. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | BMXCPS3020 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon X80 |