Analog non isolated high level output module, Modicon X80, 8 outputs, 0 to 20mA / 4 to 20 mA

BMXAMO0802

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This analog non isolated output module is part of the Modicon X80 range, an offer of common input/output and communication modules, power supplies and racks for Modicon M340 and Modicon M580. This product is composed of 8 output channels. This product complies with "TC" treatment requirements (treatment for all climates) and can operate in temperatures ranging from 0°C to +60°C/32°F to 140°F. Modicon X80 modules provide a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. It is furnished with 20-way connector for electrical connection. This product is IP20 rated and offers 1505810 hours of MTBF. This analog module has a weight of 0.150kg and dimensions of 32x100x86mm. This module meets the needs of applications in Transportation, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Power generation, Energies and Chemicals, and Data centers. This product is certified by CE, UL, CSA, RCM, EAC, UKCA, Merchant Navy and meets EN 61000-6-5, EN 61850-3 standards. This module is compatible with Modicon M340, M580 (Local or Remote I/O) PLCs with a 20-way caged, screw clamp, or spring-type removable terminal block. The product must be installed on the rack and fixed with 2 screws. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC).

รายละเอียดสินค้า

Activity IDPAC
หมายเลขส่วนประกอบ BMXAMO0802
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Modicon X80

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

standalone processor- Modicon M580- 4MB- 61 Ethernet devices- 4 local IO racks of 1024 digital- 256 analog
BMEP581020

check-small มีสินค้า

Price starting from
THB 94,267.00
THB 65,986.90
standalone processor- Modicon M580- 8MB- 61 Ethernet devices- 8 remote IO racks of X80
BMEP582040

check-small มีสินค้า

Price starting from
THB 99,938.00
THB 69,956.60
standalone processor- Modicon M580- 12MB- 61 Ethernet devices- 16 remote IO racks
BMEP583040

check-small มีสินค้า

Price starting from
THB 108,070.00
THB 75,649.00
terminal block- Modicon X80- 20-pin removable caged- 1 x 0.34..1mm2
BMXFTB2000

สินค้าหมด

terminal block- Modicon X80- 20-pin removable screw clamp- 1 or 2 x 0.34..1.5mm2
BMXFTB2010

check-small มีสินค้า

Price starting from
THB 2,054.40
THB 1,438.08
terminal block- Modicon X80- 20-pin removable spring- 1 x 0.34..1mm2
BMXFTB2020

check-small มีสินค้า

Price starting from
THB 1,872.50
THB 1,310.75
shielded cord set- Modicon X80- 20-way terminal- one end flying leads- 3m
BMXFTW301S

check-small มีสินค้า

Price starting from
THB 4,847.10
THB 3,392.97
processor- Modicon M340- max 512 discrete- 128 analog IO- Modbus
BMXP341000

สินค้าหมด