calcActive())">
Analog isolated high level output module, Modicon X80, 4 outputs, 0 to 20mA / 4 to 20mA, 10V positive or negative
BMXAMO0410
THB 49,434.00
THB 34,603.80
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

BMXAMO0410
Analog isolated high level output module, Modicon X80, 4 outputs, 0 to 20mA / 4 to 20mA, 10V positive or negative
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
Analog isolated high level output module, Modicon X80, 4 outputs, 0 to 20mA / 4 to 20mA, 10V positive or negative
THB 49,434.00
THB 34,603.80
คำอธิบาย
This analog isolated output module is part of the Modicon X80 range, an offer of common input/output and communication modules, power supplies and racks for Modicon M340 and Modicon M580. This product is composed of 4 output channels. This product complies with "TC" treatment requirements (treatment for all climates) and can operate in temperatures ranging from 0°C to +60°C/32°F to 140°F. Modicon X80 modules provide a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. It is furnished with 20-way connector for electrical connection. This product is IP20 rated and offers 1058335 hours of MTBF. This analog module has a weight of 0.150kg and dimensions of 32x100x86mm. This module meets the needs of applications in Transportation, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Power generation, Energies and Chemicals, and Data centers. This product is certified by CE, UL, CSA, RCM, EAC, UKCA, Merchant Navy and meets EN 61000-6-5, EN 61850-3 standards. This module is compatible with Modicon M340, M580 (Local or Remote I/O) PLCs with a 20-way caged, screw clamp, or spring-type removable terminal block. The product must be installed on the rack and fixed with 2 screws. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC).
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | BMXAMO0410 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon X80 |