calcActive())">
Analog isolated high level input module, Modicon X80, 8 inputs, 0 to 20mA / 4 to 20mA, 10V positive or negative
BMXAMI0810
THB 53,179.00
THB 37,225.30
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

BMXAMI0810
Analog isolated high level input module, Modicon X80, 8 inputs, 0 to 20mA / 4 to 20mA, 10V positive or negative
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
Analog isolated high level input module, Modicon X80, 8 inputs, 0 to 20mA / 4 to 20mA, 10V positive or negative
THB 53,179.00
THB 37,225.30
คำอธิบาย
This analog isolated input module is part of the Modicon X80 range, an offer of common input/output and communication modules, power supplies and racks for Modicon M340 and Modicon M580. This product is composed of 8 input channels. This product complies with "TC" treatment requirements (treatment for all climates) and can operate in temperatures ranging from 0°C to +60°C/32°F to 140°F. Modicon X80 modules provide a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. It occupies a single slot on the rack and it has a case which provides IP 20 protection of the electronics. This product is IP20 rated and offers 903120 hours of MTBF. This analog module has a weight of 0.175kg and dimensions of 32x100x86mm. This module meets the needs of applications in Transportation, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Power generation, Energies and Chemicals, and Data centers. This product is certified by CE, UL, CSA, RCM, EAC, UKCA, Merchant Navy and meets EN 61000-6-5, EN 61850-3 standards. This module is compatible with Modicon M340, M580 (Local or Remote I/O) PLCs with a 28-way caged, screw clamp, or spring-type removable terminal block. The product must be installed on the rack and fixed with 2 screws.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | BMXAMI0810 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon X80 |