servo motor BMH, Lexium 32, 1.2Nm, 8000rpm, untapped shaft, without brake, IP54, 16bit encoder

BMH0701P06A2A
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This product is part of the Lexium 32 range, an offer of motion servo drives for machines from 0.15kW to 7kW. The 10-pole servo motor features a medium moment of inertia with maximum mechanical speed of 8000RPM and smooth shaft without holding brake. It is equipped with a SinCos Hiperface® encoder (32768 points/turn) for automatic transmission of data from the servo motor to the servo drive. BMH servo motor is medium inertia motor, it is particularly suitable for high-load applications and allows the movement to be adjusted in a more robust manner. It is a synchronous servo motor with a rated supply voltage of 480V, a continuous stall current of 1.78A and a continuous power of 1.05W. The shaft dimensions are 11mm (Diameter) x 23mm (Length). It is furnished with rotatable right-angled connectors for electrical connection. It is an IP54 rated product. Its dimensions are 122mm (Length) x 70mm (Width), centring collar dimensions are 2.5mm (Depth) x 60mm (Diameter) with 82mm circle diameter of the mounting hole. It weighs 1.6kg. This product is compatible with Lexium 32 servo drives. It supports international standard 70mm flange mount with a natural convection cooling system. Encoder gives the absolute position of the motor so that flows can be synchronized and sends data from the servo motor to the servo drive, which provides automatic identification of the motor when the servo drive starts. BMH servo motor with a 3-phase stator and neodymium iron boron (NdFeB) magnets. Casing with RAL 9005 opaque black paint protective coating. 4-point axial mounting flange. Cables and connectors to be ordered separately.

รายละเอียดสินค้า

Activity IDMST
หมายเลขส่วนประกอบ BMH0701P06A2A
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Lexium 32

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

motion servo drive- Lexium 32- three phase- supply voltage 208...480V- 0.9kW
LXM32CD12N4

สินค้าหมด

motion servo drive- Lexium 32- three phase- supply voltage 208...480V- 1.8kW
LXM32CD18N4

สินค้าหมด

motion servo drive- Lexium 32- single phase- supply voltage 115...230V- 0.5...1kW
LXM32MD18M2

สินค้าหมด

motion servo drive- Lexium 32- three phase- supply voltage 208...480V- 1.8kW
LXM32MD18N4

สินค้าหมด

motion servo drive- Lexium 32- three phase- supply voltage 208...480V- 3kW
LXM32MD30N4

สินค้าหมด

cable for SSI serial incremental or absolute master encoders input - 1 m
VW3M4701

สินค้าหมด

power cable - between servomotor BDH, BSH and servodrive - 4x1.5mm²+2x1mm² - 10m
VW3M5101R100

สินค้าหมด

power cable - between servomotor BDH, BSH and servodrive - 4x1.5mm²+2x1mm² - 25m
VW3M5101R250

สินค้าหมด