rack, Modicon X80, 12 slots, Ethernet backplane

BMEXBP1200

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This product is part of the Modicon X80 range, a common platform of modules for Modicon M580 and M340 Programmable Automation Controllers (PAC). This Ethernet backplane rack is an accessory of programmable automation controllers. This 12-slot dual Ethernet and X-bus backplane provides 12 slots with 8 Ethernet and X-bus connectors for mixed modules and 4 X-bus connectors for X-bus modules. This product is robust, high quality and based on the latest innovative technology. It is an Ethernet backplane rack with a current of 164mA at 24V DC and 86mA at 3.3V DC. It is furnished with 1 connector (XBE) expansion module for electrical connection. It offers 1500000 hours of MTBF. It is an IP20 rated product. It weighs 1.377kg. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. It meets EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. This Ethernet backplane rack is compatible with specific application module, I/O module, BMXCPS power supply, BMX processor and BME processor. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs.

รายละเอียดสินค้า

Activity IDPAC
หมายเลขส่วนประกอบ BMEXBP1200
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Modicon X80

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

standalone processor- Modicon M580- 4MB- 61 Ethernet devices- 4 local IO racks of 1024 digital- 256 analog
BMEP581020

check-small มีสินค้า

Price starting from
THB 94,267.00
THB 65,986.90
standalone processor- Modicon M580- 8MB- 61 Ethernet devices- 8 remote IO racks of X80
BMEP582040

check-small มีสินค้า

Price starting from
THB 99,938.00
THB 69,956.60
standalone processor- Modicon M580- 12MB- 61 Ethernet devices- 16 remote IO racks
BMEP583040

check-small มีสินค้า

Price starting from
THB 108,070.00
THB 75,649.00
backplane expander- Modicon M340- for multiracks configuration
BMXXBE1000

สินค้าหมด

extender kit- Modicon M340- for X80 backplane
BMXXBE2005

สินค้าหมด

protective cover- Modicon M340-  for unoccupied slots on rack
BMXXEM010

check-small มีสินค้า

Price starting from
THB 4,654.50
THB 3,258.15
BMEP582020
BMEP582020

สินค้าหมด

SD flash memory card- Modicon M580- 4GB- for processor
BMXRMS004GPF

check-small มีสินค้า

Price starting from
THB 13,910.00
THB 9,737.00