calcActive())">
rack, Modicon X80, 10 slots, Redundant PS, Ethernet backplane
BMEXBP1002
THB 20,972.00
THB 14,680.40
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

BMEXBP1002
rack, Modicon X80, 10 slots, Redundant PS, Ethernet backplane
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
rack, Modicon X80, 10 slots, Redundant PS, Ethernet backplane
THB 20,972.00
THB 14,680.40
คำอธิบาย
This backplane is part of the Modicon X80 range, an offer of common input/output for Modicon M340 and Modicon M580. This Ethernet backplane rack is an accessory of programmable automation controllers. This 10-slot dual Ethernet and X-bus backplane provides 10 slots with 8 Ethernet and X-bus connectors for mixed modules and 2 X-bus connectors for X-bus modules. Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. It is an Ethernet backplane rack with a current of 162mA at 24V DC and 76mA at 3.3V DC. It is furnished with 1 connector (XBE) expansion module for electrical connection. It offers 1770000 hours of MTBF. It is an IP20 rated product. The backplane has a weigh of 1.387kg. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. It meets EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. This Ethernet backplane rack is compatible with specific application module, I/O module, BMXCPS4002, BMX processor and BME processor. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | BMEXBP1002 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon X80 |