
calcActive())">
OPC UA module, Modicon M580, for severe environments
BMENUA0100H
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

BMENUA0100H
OPC UA module, Modicon M580, for severe environments
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This communication module is part of the Modicon M580 range, an offer of Programmable Automation Controllers (PAC) and safety Programmable Logic Controllers (PLC) with built-in Ethernet. This module is an Ethernet communications module with an embedded OPC UA server for communication with OPC UA clients, including SCADA. This ruggedized product can be used in more severe environments, and operate in an extended temperature range, from -25°C to +70°C/-13°F to 158°F. This module can help hybrid manufacturers to achieve better, measurable, earlier ROI and Up to 100% returns on their project investments in less than three months. It supports HTTPS protocol. It offers cybersecurity setting service. The module dimensions are 32x86x131mm, and it weighs 0.383kg. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This product conforms to the OPC UA V1.03 and K3/C3, K3/C2 standards. It can be installed either on an Ethernet or a X-bus rack. The module is delivered in 1 packing unit. It occupies one slot on the rack. Modicon X80 is a platform of modules common to Modicon M580 and M340 automation platforms that reduces maintenance and training costs with same spare parts in stock, and unique training for various Programmable Automation Controllers (PAC). Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC).
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | BMENUA0100H |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon M580 |
ขนาดบรรจุภัณฑ์ | 0 x 32 x 131 mm |