
calcActive())">
Communication module, Modicon M580, OPC UA
BMENUA0100
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

BMENUA0100
Communication module, Modicon M580, OPC UA
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This communication module is part of the Modicon M580 range, an offer of Programmable Automation Controllers (PAC) and safety Programmable Logic Controllers (PLC) with built-in Ethernet. This module is an Ethernet communications module with an embedded OPC UA server for communication with OPC UA clients, including SCADA. The Modicon M580 automation platform complies with "TC" treatment requirements (treatment for all climates) and can operate in temperatures ranging from 0°C to +60°C/32°F to 140°F. This module can help hybrid manufacturers to achieve better, measurable, earlier ROI and Up to 100% returns on their project investments in less than three months. It supports HTTPS protocol. It offers cybersecurity setting service. The module dimensions are 32x86x131mm, and it weighs 0.383kg. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This product conforms to the OPC UA V1.03 and K3/C3, K3/C2 standards. It can be installed either on an Ethernet or a X-bus rack. The module is delivered in 1 packing unit. It can be installed in any X80 Ethernet backplane slot in the head rack of a Modicon M580 ePAC system. This product can be used in combination with Modicon X80 (I/O, backplane, cable) and works with the EcoStruxure Control Expert programming software. Modicon M580 improves reliability and sustainability, as well as productivity with high performance and increases operating profitability due to efficient access to data.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | BMENUA0100 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon M580 |
ขนาดบรรจุภัณฑ์ | 0 x 32 x 131 mm |