calcActive())">
Network module, Modicon M580, Ethernet IP/Modbus TCP
BMENOC0301
THB 92,020.00
THB 64,414.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

BMENOC0301
Network module, Modicon M580, Ethernet IP/Modbus TCP
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
Network module, Modicon M580, Ethernet IP/Modbus TCP
THB 92,020.00
THB 64,414.00
คำอธิบาย
This communication module is part of the Modicon M580 range, an offer of Programmable Automation Controllers (PAC) and safety Programmable Logic Controllers (PLC) with built-in Ethernet. BMENOC0301 module acts as an interface between the M580 PLC and other Ethernet network devices via the Modbus/TCP and EtherNet/IP communication protocols. The Modicon M580 automation platform complies with "TC" treatment requirements (treatment for all climates) and can operate in temperatures ranging from 0°C to +60°C/32°F to 140°F. This product can help hybrid manufacturers to achieve better, measurable, earlier ROI and Up to 100% returns on their project investments in less than three months. The BMENOP300C module has 3 Ethernet ports. Communication services are bandwidth management, FDR server, Modbus TCP I/O scanner and messaging, EtherNet/IP I/O scanner and messaging, embedded 4-port switch, RSTP support, SNMP network administrator, embedded multiport switch etc. It measures 32x100x86mm and weighs 0.2kg. This module meets the needs of applications in Transportation, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Power generation, Energies and Chemicals, and Data centers. This product complies with CE, UL, CSA, RCM, EAC, and UKCA standards and is certified for Power Generation, Merchant Navy, Railway and Hazardous areas applications. This connection sub-base is compatible with the entire range of M580 CPUs and must be installed on a BMEXBPxxx - Ethernet + X-bus rack. The communication module occupies one slot on the rack. This product can be used in combination with Modicon X80 (I/O, backplane, cable) and works with the EcoStruxure Control Expert programming software. Modicon M580 improves reliability and sustainability, as well as productivity with high performance and increases operating profitability due to efficient access to data.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | BMENOC0301 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon M580 |