
calcActive())">
กำลังโหลด...
All Sellers

BMECXM0100
CANopen X80 Master
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This CANopen communication module is part of the Modicon X80 range, an offer of common input/output for Modicon M340 and Modicon M580. This CANopen communication module is equipped with 1 SUB-D 9-pin female for Profibus DP. The Modicon X80 automation platform complies with "TC" treatment requirements (treatment for all climates) and can operate in temperatures ranging from 0°C to +60°C/32°F to 140°F. Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. The communication service is CiA DSP 301 V4.02 with standard module format. Its casing provides IP20 protection of the electronics and offers 20755500 hours of MTBF. This module dimensions are 32x100x86mm. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This product complies with CE, UL, CSA, RCM, and EAC standards and is certified for Power Generation, Merchant Navy, Railway and Hazardous areas applications. This product is compatible with Modicon M580 processor. The product must be installed on the rack and fixed with 2 screws. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | BMECXM0100 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon X80 |