EIO drop adapter, Modicon X80, with Ethernet backplane

BMECRA31210

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This CRA module is part of the Modicon X80 range, an offer of common input/output for Modicon M340 and Modicon M580. The input data are collected and published to the remote I/O head adaptor and output modules are updated with the data received from remote I/O head adaptor. The Modicon X80 automation platform complies with "TC" treatment requirements (treatment for all climates) and can operate in temperatures ranging from 0°C to +60°C/32°F to 140°F. Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. This Ethernet Remote Input Output (RIO) drop adaptor has 3 ports with Ethernet backplane. Its casing provides IP20 protection of the electronics and offers 1567987 hours of MTBF. This module has a weight of 0.225kg and dimensions of 32x100x86mm. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This product complies with CE, UL, CSA, RCM, and EAC standards and is certified for Power Generation, Merchant Navy, Railway and Hazardous areas applications. This adaptor is compatible with multifunction input module BMXERT, Ethernet module BMXNOM, counter module BMXEHC, 0 to 1024 discrete channels, 0 to 256 analogue channels, HART module BMEAH and weighing module PMESWT. The product must be installed on the rack and fixed with 2 screws. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs.

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

standalone processor- Modicon M580- 8MB- 61 Ethernet devices- 8 remote IO racks of X80
BMEP582040

check-small มีสินค้า

Sonepar (Thailand) Limited
K.P.T. Machinery
SQD Power
Price starting from
THB 99,938.00
THB 69,956.60
standalone processor- Modicon M580- 12MB- 61 Ethernet devices- 16 remote IO racks
BMEP583040

check-small มีสินค้า

Sonepar (Thailand) Limited
K.P.T. Machinery
SQD Power
Price starting from
THB 108,070.00
THB 75,649.00