E8332TV_DG
AvatarOn, TV socket, 75 Ohm, Dark Grey
E8332TV_DG
AvatarOn, TV socket, 75 Ohm, Dark Grey
สินค้าหมด
Commercial Reference
E8332TV_DG - Th - Config
to see your company prices. Prices vary for your region.
2G TV Socket, 75ohm, Thru-Connect, DG
สินค้าหมด
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
Không tìm thấy nhà bán cho sản phẩm này
AvatarOn, TV socket, 75 Ohm, Dark Grey
คำอธิบาย
E8332TV_DG is a Schneider Electric AvatarOn TV socket. Its matching mounting box can be recessed into the surface of the wall with flush type. This TV socket comes with 2 gangs. It is 86 mm in width, 86 mm in height, 26 mm in depth. What's more, it well satisfied the standard of BS 5733, IEC 60670. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
รายละเอียดสินค้า
-
หมายเลขส่วนประกอบE8332TV_DG
-
ประเภทสินค้าTV Socket
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)64.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าAvatarOn E
-
ขนาดบรรจุภัณฑ์26 x 86 x 86 mm
-
Pincode GroupThailand
more specification
less specification