E8332TVRJS6_DG
AvatarOn, TV/R/DATA socket, RJ45, cat6, Dark Grey
E8332TVRJS6_DG
AvatarOn, TV/R/DATA socket, RJ45, cat6, Dark Grey
สินค้าหมด
Commercial Reference
E8332TVRJS6_DG
1G TV+ RJ45 Data Cat6, Shuttered, DG
สินค้าหมด
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
AvatarOn, TV/R/DATA socket, RJ45, cat6, Dark Grey
คำอธิบาย
Schneider Electric AvatarOn TV/R/DATA socket E8332TVRJS6_DG is a complete product in color dark grey. As a green premium product, this device is environmentally friendly as well. And it is mercury free. Its matching mounting box can be recessed into the surface of the wall with flush type. The TV/R/DATA socket is made of polycarbonate, making it as resistant as possible. This socket comes with 2 gangs. It satisfies the BS 5733, IEC 60670 standard. It is 87 mm in width, 87 mm in height, 40.6 mm in depth. The TV socket type is TV Data. Besides, the IP rating of this device is IP20. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
รายละเอียดสินค้า
-
ActivityHDCWD
-
หมายเลขส่วนประกอบE8332TVRJS6_DG
-
ประเภทสินค้าTv/R/Data Socket
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)65.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าAvatarOn E
-
ขนาดบรรจุภัณฑ์40.6 x 87 x 87 mm
-
Pincode GroupThailand
more specification
less specification