AvatarOn, time delay switch, 4 A, 250 V, Metal Gold Hairline

E8331PRL1_GH
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn time delay switch E8331PRL1_GH is a complete product in color metal gold hairline with 1 gang and with 1 rocker. Its matching mounting box can be recessed into the surface of the wall with flush type. Its fixing mode is clip-in. Being made of PC (polycarbonate), brass material, this time delay switch is quite reliable and resistant. In addition, the rated operational voltage of this device is 250V. It is 86 mm in width, 86 mm in height, 34 mm in depth, with an embedding depth of 25 mm. And the product weighs 0.077 kg. The IP rating of this device is IP20. The surface finish is glossy, which ensures a bright, even an inviting finish.

Product Details

Activity HDCWD
Part Number E8331PRL1_GH
Product Type Time Delay Switch
Package 1 Weight 93.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 34 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews