AvatarOn, push button for doorbell, 10A, 250V, Wood

E8331BPL1_WD_G5
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn push-button E8331BPL1_WD_G5 is a complete product in color wood with 1 gang and with 1 rocker for doorbell. Its connection terminals are brass terminal. Besides, there is a bell symbol marking on the surface. Its matching mounting box can be recessed into the surface of the wall with flush type. The push-button is made of polycarbonate, polycarbonate + GF 20 %, making it as resistant as possible. It is 86 mm in width, 86 mm in height. And its rated current is 10A. The IP rating of this device is IP20. Also, being environment-friendly, this device reached UV resistant. As a green premium product, this device is environmentally friendly as well. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.

Product Details

Activity HDCWD
Part Number E8331BPL1_WD_G5
Product Type Push-Button
Package 1 Weight 81.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 85 x 85 x 34 mm
Pincode Group Thailand

Seller Information

Documents

Reviews