AvatarOn, push button for doorbell, 10A, 250V, White

E8331BPL1_WE_G5
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

Schneider Electric AvatarOn push-button E8331BPL1_WE_G5 is a complete product in color white with 1 gang and with 1 rocker for doorbell. The connection terminals of this push-button are brass terminal. Besides, there is a bell symbol marking on the surface. Its matching mounting box can be recessed into the surface of the wall with flush type. Being made of polycarbonate, polycarbonate + GF 20 % material, this push-button is quite reliable and resistant. It is 86 mm in width, 86 mm in height. And its rated current is 10A. It reaches IP20 degree of protection too. Also, it is environment-friendly, with UV resistant reached. As a green premium product, this device is environmentally friendly as well. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.

รายละเอียดสินค้า

Activity HDCWD
หมายเลขส่วนประกอบ E8331BPL1_WE_G5
ประเภทสินค้า Push-Button
น้ำหนักสินค้า(รวมบรรจุภัณฑ์) 81.0 g
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า AvatarOn E
ขนาดบรรจุภัณฑ์ 85 x 85 x 34 mm
Pincode Group Thailand

ข้อมูลผู้ขาย

Documents

รีวิว