
calcActive())">
AvatarOn, push button for doorbell, 10A, 250V, LED, Wood
E8331BPDMW_WD
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

E8331BPDMW_WD
AvatarOn, push button for doorbell, 10A, 250V, LED, Wood
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
Schneider Electric AvatarOn push-button E8331BPDMW_WD is a complete product in color wood with 1 gang and with 1 rocker for doorbell. The connection terminals of this push-button are brass terminal. Besides, there is a Clean up symbol, and DO NOT DISTURB, bell symbol marking on the surface. Its matching mounting box can be recessed into the surface of the wall with flush type. Being made of polycarbonate, polycarbonate + GF 20 % material, this push-button is quite reliable and resistant. This push button has a LED indicator. And its rated current is 10A. What's more, it well satisfied the standard of GB 16915.1. Besides, the IP rating of this device is IP20. This push-button is SVHC (substances of very high concern) free too. As a green premium product, this device is environmentally friendly as well. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.
รายละเอียดสินค้า
Activity | HDCWD |
---|---|
หมายเลขส่วนประกอบ | E8331BPDMW_WD |
ประเภทสินค้า | Push-Button |
น้ำหนักสินค้า(รวมบรรจุภัณฑ์) | 114.0 g |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | AvatarOn E |
ขนาดบรรจุภัณฑ์ | 85 x 85 x 34 mm |
Pincode Group | Thailand |