
calcActive())">
AvatarOn, push button for doorbell, 10A, 250V, Dark Grey
E8331BPL1_DG_G5
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

E8331BPL1_DG_G5
AvatarOn, push button for doorbell, 10A, 250V, Dark Grey
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
Schneider Electric AvatarOn push-button E8331BPL1_DG_G5 is a complete product in color dark grey with 1 gang and with 1 rocker for doorbell. Its connection terminals are brass terminal. Besides, there is a bell symbol marking on the surface. Its matching mounting box can be recessed into the surface of the wall with flush type. The push-button is made of polycarbonate, polycarbonate + GF 20 %, making it as resistant as possible. It is 86 mm in width, 86 mm in height, 34.2 mm in depth. And its rated current is 10A. The IP rating of this device is IP20. Also, it is environment-friendly, with UV resistant reached. This push-button is SVHC (substances of very high concern) free too. As a green premium product, this device is environmentally friendly as well. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.
รายละเอียดสินค้า
Activity | HDCWD |
---|---|
หมายเลขส่วนประกอบ | E8331BPL1_DG_G5 |
ประเภทสินค้า | Push-Button |
น้ำหนักสินค้า(รวมบรรจุภัณฑ์) | 77.0 g |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | AvatarOn E |
ขนาดบรรจุภัณฑ์ | 34.2 x 86 x 86 mm |
Pincode Group | Thailand |