E8331_GH
AvatarOn, cover plate for switch, Metal Gold Hairline
E8331_GH
AvatarOn, cover plate for switch, Metal Gold Hairline
สินค้าหมด
Commercial Reference
E8331_GH - Th - Config
to see your company prices. Prices vary for your region.
1G Sw Cover, GH
สินค้าหมด
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
Không tìm thấy nhà bán cho sản phẩm này
AvatarOn, cover plate for switch, Metal Gold Hairline
คำอธิบาย
Schneider Electric AvatarOn cover plate E8331_GH is in color metal gold hairline for switch with 1 rocker. Its matching mounting box can be recessed into the surface of the wall with flush type. The fixing mode of this device is by 2 screws. Being made of PC (polycarbonate) material, this cover plate is quite reliable and resistant. It is 86 mm in width, 86 mm in height, 21 mm in depth, with an embedding depth of 11.3 mm. And the product weighs 35 kg. And it features protective untreated surface treatment. The surface finish is glossy, delivering an elegant and high-end feeling to a room. This cover plate is SVHC (substances of very high concern) free too. What's more, it well satisfied the standard of GB 17466. It obtained CCC certificate as well.
รายละเอียดสินค้า
-
หมายเลขส่วนประกอบE8331_GH
-
ประเภทสินค้าCover Plate
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)39.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าAvatarOn E
-
ขนาดบรรจุภัณฑ์21 x 86 x 86 mm
-
Pincode GroupThailand
more specification
less specification