E8334_GH
AvatarOn, cover plate for switch, 4 rocker, Metal Gold Hairline
E8334_GH
AvatarOn, cover plate for switch, 4 rocker, Metal Gold Hairline
สินค้าหมด
Commercial Reference
E8334_GH
4G Sw Cover, GH
สินค้าหมด
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
AvatarOn, cover plate for switch, 4 rocker, Metal Gold Hairline
คำอธิบาย
Schneider Electric AvatarOn cover plate E8334_GH is in color metal gold hairline for switch with 4 rockers. The fixing mode of this device is by 2 screws. Being made of PC (polycarbonate) material, this cover plate is quite reliable and resistant. It is 86 mm in width, 86 mm in height, 21 mm in depth. And it features protective untreated surface treatment. The surface finish is glossy, delivering an elegant and high-end feeling to a room. This cover plate is SVHC (substances of very high concern) free too. What's more, it well satisfied the standard of BS 5733, IEC 60670.
รายละเอียดสินค้า
-
ActivityHDCWD
-
หมายเลขส่วนประกอบE8334_GH
-
ประเภทสินค้าCover Plate
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)38.0 g
-
Discount Percentage Max Val0-10
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าAvatarOn E
-
ขนาดบรรจุภัณฑ์21 x 86 x 86 mm
-
Pincode GroupThailand
more specification
less specification