E8334L1_WG_G5

AvatarOn, 4 switches, 16AX, 250V, 1 Way, Wine Gold

1/1
E8334L1_WG_G5

AvatarOn, 4 switches, 16AX, 250V, 1 Way, Wine Gold

สินค้าหมด
Commercial Reference
E8334L1_WG_G5 - Th - Config
to see your company prices. Prices vary for your region.
16AX 250V 4G 1W Sw, WG
สินค้าหมด
CHECK DELIVERY TIME & COD AVAILABILITY

เพิ่มเพื่อเปรียบเทียบ

Không tìm thấy nhà bán cho sản phẩm này

AvatarOn, 4 switches, 16AX, 250V, 1 Way, Wine Gold

คำอธิบาย

Schneider Electric AvatarOn switch E8334L1_WG_G5 is a complete product in color wine gold with 4 rockers. This is a 1-pole 1-way switch. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 34.2 mm in depth, Its matching mounting box can be recessed into the surface of the wall with flush type. The IP rating of this device is IP20. Its connection terminals are brass terminal. The switch is made of polycarbonate, polycarbonate + GF 20 %, making it as resistant as possible. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

รายละเอียดสินค้า

  • หมายเลขส่วนประกอบ
    E8334L1_WG_G5
  • ประเภทสินค้า
    Switch
  • น้ำหนักสินค้า(รวมบรรจุภัณฑ์)
    132.0 g
  • ฉลาก Green Premium
    ไม่
  • ค่าพิกัดกระแส
    25kA
  • กลุ่มสินค้า
    AvatarOn E
  • ขนาดบรรจุภัณฑ์
    34.2 x 86 x 86 mm
  • Pincode Group
    Thailand
more specification
less specification

รีวิว

Write Your Own Review
คุณกำลังเขียนรีวิว:AvatarOn, 4 switches, 16AX, 250V, 1 Way, Wine Gold
Your Rating

* Required Field