AvatarOn, 3 time delay switch, 4 A, 250 V, Metal Gold Hairline

E8333PRL1_GH
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn time delay switch E8333PRL1_GH is a complete product in color metal gold hairline with 3 gangs and with 3 rockers. Its matching mounting box can be recessed into the surface of the wall with flush type. Its fixing mode is clip-in. The time delay switch is made of PC (polycarbonate), brass, making it as resistant as possible. In addition, the rated operational voltage of this device is 250V. It is 86 mm in width, 86 mm in height, 34 mm in depth, with an embedding depth of 25 mm. And the product weighs 0.11 kg. It reaches IP20 degree of protection too. The surface finish is glossy, which ensures a bright, even an inviting finish.

Product Details

Activity HDCWD
Part Number E8333PRL1_GH
Product Type Time Delay Switch
Package 1 Weight 93.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 34 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews