
calcActive())">
AvatarOn, 3 switches, 16AX, 250V, 1 way, Dark Grey
E8333L1_DG_G5
THB 365.94
THB 304.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

E8333L1_DG_G5
AvatarOn, 3 switches, 16AX, 250V, 1 way, Dark Grey
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
AvatarOn, 3 switches, 16AX, 250V, 1 way, Dark Grey
THB 365.94
THB 304.00
คำอธิบาย
Schneider Electric AvatarOn switch E8333L1_DG_G5 is a complete product in color dark grey with 3 rockers. This is a 1-pole 1-way switch. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 34.2 mm in depth, with an embedding depth of 24.5 mm. Its matching mounting box can be recessed into the surface of the wall with flush type. The IP rating of this device is IP20. Its connection terminals are brass terminal. The switch is made of polycarbonate, polycarbonate + GF 20 %, making it as resistant as possible. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
รายละเอียดสินค้า
Activity | HDCWD |
---|---|
หมายเลขส่วนประกอบ | E8333L1_DG_G5 |
ประเภทสินค้า | Switch |
น้ำหนักสินค้า(รวมบรรจุภัณฑ์) | 110.0 g |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | AvatarOn E |
ขนาดบรรจุภัณฑ์ | 34.2 x 86 x 86 mm |
Pincode Group | Thailand |