AvatarOn, 2 time delay switch, 4 A, 250 V, Wine Gold

E8332PRL1_WG
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn time delay switch E8332PRL1_WG is a complete product in color wine gold with 2 gangs and with 2 rockers. Its matching mounting box can be recessed into the surface of the wall with flush type. The fixing mode of this device is clip-in. The time delay switch is made of PC (polycarbonate), brass, making it as resistant as possible. 250V is the rated operational voltage. It is 86 mm in width, 86 mm in height, 34 mm in depth, with an embedding depth of 25 mm. And the product weighs 0.089 kg. It reaches IP20 degree of protection too. The surface finish is glossy, which ensures a bright, even an inviting finish. This time delay switch is SVHC (substances of very high concern) free too.

Product Details

Activity HDCWD
Part Number E8332PRL1_WG
Product Type Time Delay Switch
Package 1 Weight 82.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 34 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews