calcActive())">
AvatarOn, 2 time delay switch, 4 A, 250 V, White
E8332PRL1_WE
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

E8332PRL1_WE
AvatarOn, 2 time delay switch, 4 A, 250 V, White
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
Schneider Electric AvatarOn time delay switch E8332PRL1_WE is a complete product in color white with 2 gangs and with 2 rockers. Its matching mounting box can be recessed into the surface of the wall with flush type. The fixing mode of this device is clip-in. The time delay switch is made of PC (polycarbonate), brass, making it as resistant as possible. In addition, the rated operational voltage of this device is 250V. It is 86 mm in width, 86 mm in height, 34 mm in depth, with an embedding depth of 25 mm. And the product weighs 0.089 kg. It reaches IP20 degree of protection too. The surface finish is glossy, delivering an elegant and high-end feeling to a room. This time delay switch is SVHC (substances of very high concern) free too.
รายละเอียดสินค้า
Activity | HDCWD |
---|---|
หมายเลขส่วนประกอบ | E8332PRL1_WE |
ประเภทสินค้า | Time Delay Switch |
น้ำหนักสินค้า(รวมบรรจุภัณฑ์) | 82.0 g |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | AvatarOn E |
ขนาดบรรจุภัณฑ์ | 34 x 86 x 86 mm |
Pincode Group | Thailand |