AvatarOn, 2 switches for curtain, 10 A, 250 V, Dark Grey

E8332C_DG
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn switch E8332C_DG is a complete product in color dark grey. This is a curtain switch. And its rated current is 10A. It is 86 mm in width, 86 mm in height, 32 mm in depth, with an embedding depth of 22.3 mm. Its matching mounting box can be recessed into the surface of the wall with flush type. Besides, the IP rating of this device is IP20. Its connection terminals are brass terminal. The switch is made of polycarbonate, polycarbonate + GF 20 %, making it as resistant as possible. Being environmentally friendly, this switch is a green premium product too. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Activity HDCWD
Part Number E8332C_DG
Product Type Switch
Package 1 Weight 74.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 32 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews