AvatarOn, 2 switches, 16AX, 250V, 2 Way, LED, Wood

E8332L2LED_WD_G5
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

Schneider Electric AvatarOn switch E8332L2LED_WD_G5 is a complete product in color wood with 2 rockers. This is a 1-pole 2-way switch with a LED indicator. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 34.2 mm in depth, Its matching mounting box can be recessed into the surface of the wall with flush type. It reaches IP20 degree of protection too. Its connection terminals are brass terminal. Being made of polycarbonate, polycarbonate + GF 20 % material, this switch is quite reliable and resistant. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

รายละเอียดสินค้า

Activity HDCWD
หมายเลขส่วนประกอบ E8332L2LED_WD_G5
ประเภทสินค้า Switch
น้ำหนักสินค้า(รวมบรรจุภัณฑ์) 100.0 g
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า AvatarOn E
ขนาดบรรจุภัณฑ์ 34.2 x 86 x 86 mm
Pincode Group Thailand

ข้อมูลผู้ขาย

Documents

รีวิว