
calcActive())">
AvatarOn, 2 switches, 16AX, 250V, 1 way, LED, Metal Gold Hairline
E8332DMS_GH
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

E8332DMS_GH
AvatarOn, 2 switches, 16AX, 250V, 1 way, LED, Metal Gold Hairline
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
Schneider Electric AvatarOn switch E8332DMS_GH is a complete product in color metal gold hairline with 2 rockers. This is a 1-pole 1-way switch with a LED indicator. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 34.2 mm in depth, Its matching mounting box can be recessed into the surface of the wall with flush type. Besides, the IP rating of this device is IP20. The connection terminals of this switch are brass terminal. Being made of polycarbonate, polycarbonate + GF 20 % material, this switch is quite reliable and resistant. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. And it is mercury free Besides, there is a Clean up symbol, DO NOT DISTURB marking on the surface. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
รายละเอียดสินค้า
Activity | HDCWD |
---|---|
หมายเลขส่วนประกอบ | E8332DMS_GH |
ประเภทสินค้า | Switch |
น้ำหนักสินค้า(รวมบรรจุภัณฑ์) | 113.0 g |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | AvatarOn E |
ขนาดบรรจุภัณฑ์ | 34.2 x 86 x 86 mm |
Pincode Group | Thailand |