E8332L1LED_DG_G5
AvatarOn, 2 switches, 16AX, 250V, 1 way, LED- Dark Grey
E8332L1LED_DG_G5
AvatarOn, 2 switches, 16AX, 250V, 1 way, LED- Dark Grey
สินค้าหมด
Commercial Reference
E8332L1LED_DG_G5 - Th - Config
to see your company prices. Prices vary for your region.
16AX 250V 2G 1W Sw w LED, DG
สินค้าหมด
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
Không tìm thấy nhà bán cho sản phẩm này
AvatarOn, 2 switches, 16AX, 250V, 1 way, LED- Dark Grey
คำอธิบาย
Schneider Electric AvatarOn switch E8332L1LED_DG_G5 is a complete product in color dark grey with 2 rockers. This is a 1-pole 1-way switch with a LED indicator. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 34.2 mm in depth, Its matching mounting box can be recessed into the surface of the wall with flush type. The IP rating of this device is IP20. Its connection terminals are brass terminal. Being made of polycarbonate, polycarbonate + GF 20 % material, this switch is quite reliable and resistant. As a green premium product, this device is environmentally friendly as well. And it is mercury free AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
รายละเอียดสินค้า
-
หมายเลขส่วนประกอบE8332L1LED_DG_G5
-
ประเภทสินค้าSwitch
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)98.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าAvatarOn E
-
ขนาดบรรจุภัณฑ์34.2 x 86 x 86 mm
-
Pincode GroupThailand
more specification
less specification