E83T25_GH
AvatarOn, 2 switched socket, 3P, 13 A, 250 V, Metal Gold Hairline
E83T25_GH
AvatarOn, 2 switched socket, 3P, 13 A, 250 V, Metal Gold Hairline
สินค้าหมด
Commercial Reference
E83T25_GH - Th - Config
to see your company prices. Prices vary for your region.
13A 250V 2G SW Skt, GH
สินค้าหมด
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
Không tìm thấy nhà bán cho sản phẩm này
AvatarOn, 2 switched socket, 3P, 13 A, 250 V, Metal Gold Hairline
คำอธิบาย
Schneider Electric AvatarOn switched socket E83T25_GH is a complete product in color metal gold hairline and with 2 gangs. This switch is 3P. And this device is British BS 1363A standard. And its rated current is 13A. Its matching mounting box can be recessed into the surface of the wall with flush type. The fixing mode of this device is screw. The IP rating of this device is IP20. What's more, it well satisfied the standard of BS 1363, MS 589, SS 145. As a green premium product, this device is environmentally friendly as well. The switched socket is made of polycarbonate, making it as resistant as possible. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
รายละเอียดสินค้า
-
หมายเลขส่วนประกอบE83T25_GH
-
ประเภทสินค้าSwitched Socket
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)151.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าAvatarOn E
-
ขนาดบรรจุภัณฑ์31.7 x 146 x 86 mm
-
Pincode GroupThailand
more specification
less specification