AvatarOn, 2 switched socket, 3P, 13 A, 250 V, LED, Metal Gold Hairline

E83T25N_GH
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

Schneider Electric AvatarOn switched socket E83T25N_GH is a complete product in color metal gold hairline and with 2 gangs. This switch is 3P. And this device is British BS 1363A standard. And its rated current is 13A. Its matching mounting box can be recessed into the surface of the wall with flush type. The device's fixing mode is screw. Besides, the IP rating of this device is IP20. What's more, it well satisfied the standard of BS 1363, MS 589, SS 145. As a green premium product, this device is environmentally friendly as well. The switched socket is made of polycarbonate, making it as resistant as possible. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

รายละเอียดสินค้า

Activity HDCWD
หมายเลขส่วนประกอบ E83T25N_GH
ประเภทสินค้า Switched Socket
น้ำหนักสินค้า(รวมบรรจุภัณฑ์) 151.0 g
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า AvatarOn E
ขนาดบรรจุภัณฑ์ 31.7 x 146 x 86 mm
Pincode Group Thailand

ข้อมูลผู้ขาย

Documents

รีวิว