AvatarOn, 2 data sockets, RJ45, cat5e, shuttered, Dark Grey

E8332RJS5_DG
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

Schneider Electric AvatarOn RJ45 5e data socket E8332RJS5_DG in color dark grey is a complete product for data communication. Its matching mounting box can be recessed into the surface of the wall with flush type. It takes your safety into consideration all the time as it is shuttered. The data socket is made of polycarbonate, making it as resistant as possible. This data socket comes with 2 gangs. What's more, it well satisfied the standard of ASTMD4566-98, TIA/EIA-568-B.2-1. It is 86 mm in width. 86 mm in height. 31 mm in depth. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

รายละเอียดสินค้า

Activity HDCWD
หมายเลขส่วนประกอบ E8332RJS5_DG
ประเภทสินค้า Data Socket
น้ำหนักสินค้า(รวมบรรจุภัณฑ์) 62.0 g
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า AvatarOn E
ขนาดบรรจุภัณฑ์ 31 x 86 x 86 mm
Pincode Group Thailand

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว