
calcActive())">
Regenerative unit, Altivar, 15kW, for Altivar variable speed drive
ATVRD15N4
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ATVRD15N4
Regenerative unit, Altivar, 15kW, for Altivar variable speed drive
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This regenerative unit is an option for variable speed drives of Altivar range. It has built in EMC filter compliant with standard IEC 61800-3. Its rated power is equal to 15kW. The main function of the ATV Regen product is to provide an option to regenerate energy back to the AC supply. Its protection index is IP20. Its maximum operating temperature is 50 °C. It weighs 11.5kg, and its dimensions are 105mm wide, 399mm high, 235mm deep. It is designed for heavy braking applications such as material working, material handling and hoisting with easy setting. It conforms to international standards IEC 61800-3 and IEC 61800-5-1. This regen unit is compatible with ATV320, ATV340 and ATV900 drives. The product is delivered in one package. It can installed in either vertical or horizontal position. It is fully integrated inside Schneider Electric’s EcoStruxure Machine through DTM. It is possible to configure, control, and diagnose ATV320 drives directly in SoMachine and SoMove software by means of the same software brick (DTM). It is eco-friendly and complies with directives such as RoHS, WEEE, etc.relating to environmental protection.
รายละเอียดสินค้า
Activity | IDVSD |
---|---|
หมายเลขส่วนประกอบ | ATVRD15N4 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Altivar 320 |
ขนาดบรรจุภัณฑ์ | 0 x 105 x 399 mm |