variable speed drive, Altivar Process ATV900, ATV930, 18.5kW, 400...480V, with braking unit, IP21

ATV930D18N4

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Altivar Process ATV900 variable speed drive can feed 3-phase synchronous and asynchronous power motors. It is suitable for motors with power rating up to 18.5kW/25hp for applications requiring slight overload (up to 120%). It is suitable for motors with power rating up to 15kW/20hp for applications requiring significant overload (up to 150%). It works at a rated supply voltage from 380V to 480V AC. This variable speed / frequency drive (VSD / VFD) is specifically designed for industrial processes. In the following market segments, oil and gas, mining, minerals and metals, food and beverage water and wastewater. It offers high motor performance on any motor and total control of any kind of coupling in master/slave applications. Network services help ensure operation continuity even in case of connection breakdown. Web server and data logging help reduce downtime through fast troubleshooting and preventive maintenance. Its advanced connectivity, including EtherNet/IP and Modbus TCP, allows deep integration into automation architectures. It is designed to be mounted in vertical position (+/- 10 °) on a wall.

รายละเอียดสินค้า

Activity IDVSD
หมายเลขส่วนประกอบ ATV930D18N4
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Altivar Process ATV900
ขนาดบรรจุภัณฑ์ 0 x 211 x 545.9 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 40 A - 48 V AC 50/60 Hz coil
LC1D40AE7

check-small มีสินค้า

Price starting from
THB 5,820.80
THB 2,969.00
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 40 A - 110 V AC 50/60 Hz coil
LC1D40AF7

check-small มีสินค้า

Price starting from
THB 5,820.80
THB 2,969.00
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 40 A - 220 V AC 50/60 Hz coil
LC1D40AM7

check-small มีสินค้า

Price starting from
THB 5,457.00
THB 2,783.00
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 40A- 24VAC 50/60Hz coil
LC1D40AB7

check-small มีสินค้า

Price starting from
THB 5,820.80
THB 2,969.00
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 40A- 240VAC 50/60Hz coil
LC1D40AU7

สินค้าหมด

Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 40A- 230VAC 50/60Hz coil
LC1D40AP7

สินค้าหมด

Motor circuit breaker-TeSys Deca frame 3-3P-40A-magnetic-rotary handle-EverLink terminals
GV3L40

check-small มีสินค้า

Price starting from
THB 10,539.50
THB 5,375.00
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 40A- 24VDC standard coil
LC1D40ABD

check-small มีสินค้า

Price starting from
THB 8,035.70
THB 4,098.00