
calcActive())">
variable speed drive, Altivar Process ATV900, ATV930, 110kW, 400...480V, without braking unit, IP00
ATV930C11N4C
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ATV930C11N4C
variable speed drive, Altivar Process ATV900, ATV930, 110kW, 400...480V, without braking unit, IP00
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This Altivar Process ATV900 variable speed drive can feed 3-phase synchronous and asynchronous power motors. It is suitable for motors with power rating up to 110kW/150HP for applications requiring slight overload (up to 120%). It is suitable for motors with power rating up to 90kW/125HP for applications requiring significant overload (up to 150%). It works at a rated supply voltage from 380Vac to 480Vac. This variable speed / frequency drive (VSD / VFD) is specifically designed for industrial processes. In the following market segments, oil and gas, mining, minerals and metals, food and beverage water and wastewater. It offers high motor performance on any motor and total control of any kind of coupling in master/slave applications. Network services help ensure operation continuity even in case of connection breakdown. Web server and data logging help reduce downtime through fast troubleshooting and preventive maintenance. Its advanced connectivity, including EtherNet/IP and Modbus TCP, allows deep integration into automation architectures.
รายละเอียดสินค้า
Activity | IDVSD |
---|---|
หมายเลขส่วนประกอบ | ATV930C11N4C |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Altivar Process ATV900 |
ขนาดบรรจุภัณฑ์ | 0 x 320 x 852 mm |