variable speed drive, Altivar Process ATV600, ATV630, 55kW, 75hp, 380...480V, IP21, UL type 1

ATV630D55N4

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Altivar Process ATV600 variable speed drive can feed 3-phase synchronous and asynchronous power motors. It features 3 built-in RJ45 communication ports as standard, 1 Ethernet port, 2 serial ports. It works at a rated supply voltage from 380V to 480V AC. This drive provides up to 30% energy saving when on standby due to the innovative ‘‘Stop and Go’’operation without additional costs. It is suitable for motors with power rating up to 55kW / 75hp for applications requiring slight overload (up to 120%). It is suitable for motors with power rating up to 45kW / 60hp for applications requiring significant overload (up to 150%). It weighs 56.5kg and its dimensions are, 290mm wide, 922mm high, 323mm deep. This drive is focused on fluids management processing and energy saving, it offers extensive flexibility in water and wastewater, mining, minerals and metals, oil and gas and food and beverage applications. Accessories (fan kit, graphic display terminal) and options (I/O expansion modules, communication modules, EMC input filters) are available with Altivar Process ATV600 drives, depending on the drive rating. It is designed to be mounted in vertical position (+/- 10 °) on a wall. This new concept of drives meets the major needs of process and utilities in terms of equipment efficiency and total cost of ownership by supporting the energy management, asset management and also the overall performance of the process.

รายละเอียดสินค้า

Activity IDVSD
หมายเลขส่วนประกอบ ATV630D55N4
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Altivar Process ATV600
ขนาดบรรจุภัณฑ์ 0 x 290 x 922 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <lt/>=440V, 95A, 48V AC 50/60Hz coil
LC1D95E7

check-small มีสินค้า

Price starting from
THB 11,770.00
THB 6,003.00
contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, 440V, 95A, 220V AC 50/60Hz coil, screw clamp terminals
LC1D95M7

check-small มีสินค้า

Price starting from
THB 11,770.00
THB 6,003.00
Motor circuit breaker- TeSys GV4- 3P- 115A- Icu 25kA- magnetic- EverLink terminals
GV4L115B

check-small มีสินค้า

Price starting from
THB 17,762.00
THB 9,059.00
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 95A- 24V AC 50/60Hz coil
LC1D95B7

check-small มีสินค้า

Price starting from
THB 11,770.00
THB 6,003.00
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- 440V- 95A- 24V DC standard coil
LC1D95BD

check-small มีสินค้า

Price starting from
THB 18,190.00
THB 9,277.00
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 95A- 48V DC standard coil
LC1D95ED

สินค้าหมด

Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- 440V- 95A- 110V AC 50/60Hz coil
LC1D95F7

check-small มีสินค้า

Price starting from
THB 11,770.00
THB 6,003.00
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- 440V- 95A- 230V AC 50/60Hz coil-screw clamp terminals
LC1D95P7

สินค้าหมด