
calcActive())">
variable speed drive, Altivar Process ATV600, ATV630, 37kW, 50hp, 380...480V, IP21, UL type 1
ATV630D37N4
THB 240,750.00
THB 115,560.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ATV630D37N4
variable speed drive, Altivar Process ATV600, ATV630, 37kW, 50hp, 380...480V, IP21, UL type 1
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
variable speed drive, Altivar Process ATV600, ATV630, 37kW, 50hp, 380...480V, IP21, UL type 1
THB 240,750.00
THB 115,560.00
คำอธิบาย
This Altivar Process ATV600 variable speed drive can feed 3-phase synchronous and asynchronous power motors. It features 3 built-in RJ45 communication ports as standard, 1 Ethernet port, 2 serial ports. It works at a rated supply voltage from 380V to 480V AC. This drive provides up to 30% energy saving when on standby due to the innovative ‘‘Stop and Go’’operation without additional costs. It is suitable for motors with power rating up to 37kW / 50hp for applications requiring slight overload (up to 120%). It is suitable for motors with power rating up to 30kW / 40hp for applications requiring significant overload (up to 150%). It weighs 28.2kg and its dimensions are, 226mm wide, 673mm high, 271mm deep. This drive is focused on fluids management processing and energy saving, it offers extensive flexibility in water and wastewater, mining, minerals and metals, oil and gas and food and beverage applications. Accessories (fan kit, graphic display terminal) and options (I/O expansion modules, communication modules, EMC input filters) are available with Altivar Process ATV600 drives, depending on the drive rating. It is designed to be mounted in vertical position (+/- 10 °) on a wall. This new concept of drives meets the major needs of process and utilities in terms of equipment efficiency and total cost of ownership by supporting the energy management, asset management and also the overall performance of the process.
รายละเอียดสินค้า
Activity | IDVSD |
---|---|
หมายเลขส่วนประกอบ | ATV630D37N4 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Altivar Process ATV600 |
ขนาดบรรจุภัณฑ์ | 0 x 226 x 673 mm |