variable speed drive, Altivar Process ATV600, ATV630, 22kW, 30hp, 380...480V, IP21, UL type 1

ATV630D22N4
THB 180,830.00
THB 180,830.00

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Altivar Process ATV600 variable speed drive can feed 3-phase synchronous and asynchronous power motors. It features 3 built-in RJ45 communication ports as standard, 1 Ethernet port, 2 serial ports. It works at a rated supply voltage from 380V to 480V AC. This drive provides up to 30% energy saving when on standby due to the innovative ‘‘Stop and Go’’operation without additional costs. It is suitable for motors with power rating up to 22kW / 30hp for applications requiring slight overload (up to 120%). It is suitable for motors with power rating up to 18.5kW / 25hp for applications requiring significant overload (up to 150%). It weighs 14.3kg and its dimensions are, 211mm wide, 546mm high, 232mm deep. This drive is focused on fluids management processing and energy saving, it offers extensive flexibility in water and wastewater, mining, minerals and metals, oil and gas and food and beverage applications. Accessories (fan kit, graphic display terminal) and options (I/O expansion modules, communication modules, EMC input filters) are available with Altivar Process ATV600 drives, depending on the drive rating. It is designed to be mounted in vertical position (+/- 10 °) on a wall. This new concept of drives meets the major needs of process and utilities in terms of equipment efficiency and total cost of ownership by supporting the energy management, asset management and also the overall performance of the process.

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 50 A - 24 V DC standard coil
LC1D50ABD

check-small มีสินค้า

Sonepar (Thailand) Limited
S.Q.D. MARKETING CO.LTD.
Price starting from
THB 9,341.10
THB 4,764.00
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 50 A - 48 V AC 50/60 Hz coil
LC1D50AE7

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 6,484.20
THB 3,307.00
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 50 A - 110 V AC 50/60 Hz coil
LC1D50AF7

check-small มีสินค้า

Sonepar (Thailand) Limited
S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 6,484.20
THB 3,307.00
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 50 A - 220 V AC 50/60 Hz coil
LC1D50AM7

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
Price starting from
THB 6,206.00
THB 3,165.00
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 50A- 115VAC 50/60Hz coil
LC1D50AFE7

สินค้าหมด

Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 50A- 230VAC 50/60Hz coil
LC1D50AP7

สินค้าหมด

Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 50A- 24VAC 50/60Hz coil
LC1D50AB7

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 6,484.20
THB 3,307.00
Motor circuit breaker-TeSys Deca frame 3-3P-50A-magnetic-rotary handle-EverLink terminals
GV3L50

สินค้าหมด